Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
INF/INVF-A/ABX - Fixed castor
Bill of material
INF 80 A
ORDERNO
Article-number
INF 80 A
WDAB
Wheel-Ø A x width B
80x24 mm
LC
Load capacity
120 kg
H
Overall height H
100 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura